This Application will be decommissioned as of January 7th 2025

EZEAX |
Schneider-Electric
 
EZEAX picture- web-product-data-sheet
EZEAX
auxiliary contact, Easypact EZ250
Schneider Electric
Characteristics
Main
Range of product EZC250
EZCV250
Range EasyPact
Device short name AX
Product or component type Switch
Device application Signalling
Range compatibility EasyPact EZC circuit breaker
EasyPact EZCV circuit breaker
Signal contacts composition 1 NO/NC
Complementary
Auxiliary contacts type Standard
[Ith] conventional free air thermal current 5 A
[Ie] rated operational current AC-12: 3 A at 250 V AC 50/60 Hz
AC-12: 5 A at 125 V AC 50/60 Hz
AC-12: 5 A at 24 V AC 50/60 Hz
AC-12: 5 A at 48 V AC 50/60 Hz
AC-15: 2 A at 250 V AC 50/60 Hz
AC-15: 3 A at 125 V AC 50/60 Hz
AC-15: 5 A at 24 V AC 50/60 Hz
AC-15: 5 A at 48 V AC 50/60 Hz
DC-12: 0.2 A at 250 V DC
DC-12: 0.4 A at 125 V DC
DC-12: 2.5 A at 48 V DC
DC-12: 4 A at 24 V DC
DC-14: 0.2 A at 250 V DC
DC-14: 0.4 A at 125 V DC
DC-14: 1 A at 48 V DC
DC-14: 3 A at 24 V DC
Minimum load 10 mA at 24 V
Auxiliary connection terminal Lead wire
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.1 cm
Package 1 Width 3.3 cm
Package 1 Length 8.8 cm
Package 1 Weight 40.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 105
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 4.687 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
Sustainable packaging Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No
Carbon footprint (kg.eq.CO2 per CR, Total Life cycle) 656
Contractual warranty
Warranty 18 months