Schneider-Electric
 
EZEFASB2 picture- web-product-data-sheet
EZEFASB2
phase barriers, for EZC250/EZCV250, 3 poles, set of 2
Schneider Electric
Characteristics
Main
Product or component type Phase barrier
Range compatibility EasyPact EasyPact EZC
Accessory / separate part type Insulation accessories
Poles description 3P
Quantity per set Set of 2
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.2 cm
Package 1 Width 0.55 cm
Package 1 Length 0.9 cm
Package 1 Weight 25 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 4 cm
Package 2 Width 18 cm
Package 2 Length 11 cm
Package 2 Weight 0.24 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
Contractual warranty
Warranty 18 months