|
|
|
EZELOCKN
PadLocking device - for EZC250
|
|
|
Main
Device short name
|
padlocking device
|
Product or component type
|
Padlocking device
|
Accessory / separate part category
|
Locking accessory
|
Range compatibility
|
EasyPact EZC
|
Complementary
Key locking position
|
Off
|
Locking options description
|
1 to 3 padlocks Ø 8
|
Compatibility code
|
Padlocking device
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
3.2 cm
|
Package 1 Width
|
7.2 cm
|
Package 1 Length
|
8.7 cm
|
Package 1 Weight
|
31.0 g
|
Unit Type of Package 2
|
S03
|
Number of Units in Package 2
|
50
|
Package 2 Height
|
30.0 cm
|
Package 2 Width
|
30.0 cm
|
Package 2 Length
|
40.0 cm
|
Package 2 Weight
|
2.263 kg
|
Offer Sustainability
Packaging without single use plastic
|
No
|
Packaging made with recycled cardboard
|
No
|
REACh Regulation
|
REACh Declaration
|
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope) EU RoHS Declaration
|
Toxic heavy metal free
|
Yes
|
Mercury free
|
Yes
|
RoHS exemption information
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
Take-back
|
No
|
Contractual warranty
|
|