Schneider-Electric
 
EZELUG2503 picture- web-product-data-sheet
EZELUG2503
cable lug for EZC250, 42...152mm², set of 3
Schneider Electric
Characteristics
Main
Device short name cable lugs
Product or component type Cable lug
Accessory / separate part category Connection accessory
Range compatibility EasyPact circuit breaker
Complementary
[In] rated current 0…250 A
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.6 cm
Package 1 Width 4.8 cm
Package 1 Length 6.8 cm
Package 1 Weight 100.0 g
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months