Schneider-Electric
 
EZESHT024DC picture- web-product-data-sheet
EZESHT024DC
shunt trip release SHT, 24VDC, EZ250
Schneider Electric
Characteristics
Main
Range EasyPact
Range of product EZCV250
EZC250
Device short name SHT
Product or component type Voltage release
Device application Control
Voltage release type Shunt trip release
[Uc] control circuit voltage 24 V DC
Range compatibility EasyPact EasyPact EZC
Complementary
Operating threshold 0.7 Un tripping
Auxiliary connection terminal Lead wire
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.1 cm
Package 1 Width 3.3 cm
Package 1 Length 8.8 cm
Package 1 Weight 80.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 10
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 1.287 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months