This Application will be decommissioned as of January 7th 2025

EZESHT100AC |
Schneider-Electric
 
EZESHT100AC picture- web-product-data-sheet
EZESHT100AC
shunt trip release SHT, 100 to 120VAC, EZ250
Schneider Electric
Characteristics
Main
Range EasyPact
Range of product EZCV250
EZC250
Device short name SHT
Product or component type Voltage release
Device application Control
Voltage release type Shunt trip release
[Uc] control circuit voltage 100...120 V AC 50/60 Hz
Range compatibility EasyPact EasyPact EZC
Complementary
Operating threshold 0.7 Un tripping
Auxiliary connection terminal Lead wire
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.1 cm
Package 1 Width 3.3 cm
Package 1 Length 8.8 cm
Package 1 Weight 60.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 10
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 1.087 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
Sustainable packaging Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No
Contractual warranty
Warranty 18 months