This Application will be decommissioned as of January 7th 2025

EZESHT400AC |
Schneider-Electric
 
EZESHT400AC picture- web-product-data-sheet
EZESHT400AC
shunt trip release SHT - 380..440 V AC - for EZ250
Schneider Electric
Characteristics
Main
Range EasyPact
Range of product EZC250
EZCV250
Device short name SHT
Product or component type Voltage release
Device application Control
Voltage release type Shunt trip release
[Uc] control circuit voltage 380...440 V AC 50/60 Hz
Range compatibility EasyPact EasyPact EZC
Complementary
Operating threshold 0.7 Un tripping
Auxiliary connection terminal Lead wire
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.1 cm
Package 1 Width 3.3 cm
Package 1 Length 8.8 cm
Package 1 Weight 60 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins