This Application will be decommissioned as of January 7th 2025

EZESPDR3P |
Schneider-Electric
 
EZESPDR3P picture- web-product-data-sheet
EZESPDR3P
spreader for EZC250, 45mm pitch, 3 poles, set of 3
Schneider Electric
Characteristics
Main
Product or component type Spreader
Accessory / separate part category Connection accessory
Range compatibility EasyPact EZC circuit breaker
EasyPact EZCV circuit breaker
Poles description 3P
Quantity per set Set of 3
Performance level N
F
H
Complementary
[In] rated current 250 A
Connection pitch 45 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.5 cm
Package 1 Width 5.5 cm
Package 1 Length 5.5 cm
Package 1 Weight 125 g
Unit Type of Package 2 S01
Number of Units in Package 2 100
Package 2 Height 15 cm
Package 2 Width 15 cm
Package 2 Length 40 cm
Package 2 Weight 12.75 kg
Unit Type of Package 3 PAL
Number of Units in Package 3 3200
Package 3 Height 120.0 cm
Package 3 Width 80.0 cm
Package 3 Length 46.0 cm
Package 3 Weight 408 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No
Contractual warranty
Warranty 18 months