This Application will be decommissioned as of January 7th 2025

EZETEX |
Schneider-Electric
 
EZETEX picture- web-product-data-sheet
EZETEX
terminal extensions, for EZC250, 3 poles, set of 3
Schneider Electric
Characteristics
Main
Product or component type Terminal extension
Accessory / separate part category Connection accessory
Range compatibility EasyPact EZC circuit breaker
EasyPact EZCV circuit breaker
Poles description 3P
Quantity per set Set of 3
Performance level N
H
F
Complementary
[In] rated current 250 A
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.5 cm
Package 1 Width 0.5 cm
Package 1 Length 0.9 cm
Package 1 Weight 130 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 4 cm
Package 2 Width 11 cm
Package 2 Length 15 cm
Package 2 Weight 1.3 kg
Unit Type of Package 3 S03
Number of Units in Package 3 200
Package 3 Height 30 cm
Package 3 Width 30 cm
Package 3 Length 40 cm
Package 3 Weight 26.1 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No