Schneider-Electric
 
EZETSHD4PN picture- web-product-data-sheet
EZETSHD4PN
terminal shield, 4 poles, EZC250, EZCV250, set of 2
Schneider Electric
Characteristics
Main
Product or component type Terminal shield
Accessory / separate part category Insulation accessory
Range compatibility EasyPact EasyPact EZC
Accessory / separate part type Insulation accessories
Poles description 4P
Quantity per set Set of 2
Complementary
Connection pitch 68 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.0 cm
Package 1 Width 7.0 cm
Package 1 Length 15.0 cm
Package 1 Weight 185.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 27
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 4.997 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
Contractual warranty
Warranty 18 months