|
|
|
EZEUVRN024DC
undervoltage release UVRN - 24 V DC - for EZC250, EZCV250
|
|
|
Main
Range
|
EasyPact
|
Range of product
|
EZC250
EZCV250
|
Device short name
|
UVRN
|
Product or component type
|
Voltage release
|
Device application
|
Control
|
Voltage release type
|
Undervoltage release
|
[Uc] control circuit voltage
|
24 V DC
|
Circuit breaker mounting mode
|
Internal mounting
|
Range compatibility
|
EasyPact EasyPact EZC
|
Complementary
Operating threshold
|
0.35...0.7 x Un opening
0.85 x Un closing
|
Supply inrush power
|
10 W
|
Auxiliary connection terminal
|
Pre-wired 0…0.5 mm²
|
Offer Sustainability
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Compliant EU RoHS Declaration
|
Toxic heavy metal free
|
Yes
|
Mercury free
|
Yes
|
RoHS exemption information
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
WEEE
|
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
|
|
|