|
|
|
EZEUVRN440AC
undervoltage release UVRN - 440 V AC - for EZC250, EZCV250
|
|
|
|
|
End of Commercialization APR 10, 2020
|
|
|
|
|
Main
Range
|
EasyPact
|
Range of product
|
EZC250
EZCV250
|
Device short name
|
UVRN
|
Product or component type
|
Voltage release
|
Device application
|
Control
|
Voltage release type
|
Undervoltage release
|
[Uc] control circuit voltage
|
440 V AC 50/60 Hz
|
Circuit breaker mounting mode
|
Internal mounting
|
Range compatibility
|
EasyPact EasyPact EZC
|
Complementary
Operating threshold
|
0.35...0.7 x Un opening
0.85 x Un closing
|
Supply inrush power
|
5 VA
|
Auxiliary connection terminal
|
Pre-wired 0…0.5 mm²
|
Offer Sustainability
Contractual warranty
|
|