Schneider-Electric
 
FSG2 picture- web-product-data-sheet
FSG2
Pressure sensors XM, pressure switch FSG 4.6 bar, adjustable scale 2 thresholds, 2NC
Characteristics
Main
Range of product Telemecanique Pressure sensors XM
Pressure sensor type Electromechanical pressure sensor
Pressure sensor name FSG
Pressure sensor size 4.6 bar
Fluid connection type G 1/4 (female) conforming to ISO 228
Controlled fluid Fresh water (0…70 °C)
Sea water (0…70 °C)
Cable entry 2 cable entries with grommet
Contacts type and composition 2 NC snap action
Product specific application -
Pressure switch type of operation Regulation between 2 thresholds
[In] rated current 10 A at 250 V AC conforming to IEC 60730-1
Electrical connection Screw-clamp terminals, clamping capacity: 1 x 1...2 x 2 mm²
Short-circuit protection 20 A cartridge fuse, type gG
Scale type Adjustable differential
Setting Internal
Local display Without
Electrical circuit type Power circuit
Complementary
Materials in contact with fluid Nitrile
Nylon 6/6
Zinc plated steel
Enclosure material PS
Operating position Any position
Motor power kW 0.75 kW/1 hp at 110 V AC, 1 phase
1.1 kW/1.5 hp at 110 V AC, 3 phases
1.5 kW/2 hp at 230 V AC, 1 phase
1.5 kW/2 hp at 400 V AC, 1 phase
2.2 kW/3 hp at 230 V AC, 3 phases
2.2 kW/3 hp at 400 V AC, 3 phases
Adjustable range of switching point on falling pressure 0.3…3.4 bar
Adjustable range of switching point on rising pressure 1.4…4.6 bar
Possible differential minimum at low setting 1 bar
Possible differential minimum at high setting 1.2 bar
Possible differential maximum at low setting 2.1 bar
Possible differential maximum at high setting 2.3 bar
Maximum permissible accidental pressure 8 bar
Maximum permissible pressure - per cycle 5.75 bar
Destruction pressure 20 bar
Pressure actuator Diaphragm
Electrical durability 100000 cycles, operating rate <10 cyc/mn
Mechanical durability 1000000 cycles
Terminal block type 4 terminals
Possible differential minimum at middle setting 1.1 bar
Possible differential maximum at middle setting 2.2 bar
Maximum operating rate 10 cyc/mn
[Ui] rated insulation voltage 500 V conforming to IEC 60947-1
[Uimp] rated impulse withstand voltage 6 kV conforming to IEC 60947-1
Net weight 0.34 kg
Repeat accuracy 2 %
Terminals description ISO n°1 (3-4)NC
(1-2)NC
Depth 102 mm
Height 96 mm
Width 72 mm
Environment
Standards IEC 60730
CE
Ambient air temperature for operation 0…45 °C
Ambient air temperature for storage -30…80 °C
Protective treatment TC
Electrical shock protection class Class I conforming to IEC 536
IP degree of protection IP20 conforming to IEC 60529
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 10.300 cm
Package 1 Width 7.300 cm
Package 1 Length 10.500 cm
Package 1 Weight 368.000 g
Unit Type of Package 2 S03
Number of Units in Package 2 25
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 9.606 kg
Unit Type of Package 3 P06
Number of Units in Package 3 200
Package 3 Height 75.000 cm
Package 3 Width 60.000 cm
Package 3 Length 80.000 cm
Package 3 Weight 84.000 kg
Offer Sustainability
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months