Schneider-Electric
 
FSG2NE picture- web-product-data-sheet
FSG2NE
Pressure sensors XM, pressure switch FSG 4.6 bar, adjustable scale 2 thresholds, 2NC
Characteristics
Main
Range of product Telemecanique Pressure sensors XM
Pressure sensor type Electromechanical pressure sensor
Pressure sensor name FSG
Pressure rating 4.6 bar
Fluid connection type G 1/4 (female) conforming to ISO 228
Controlled fluid Fresh water (0…70 °C)
Sea water (0…70 °C)
Cable entry 2 entries incorporating Pg 13.5 plastic cable gland, cable outer diameter: 9…13 mm conforming to NF C 68-300
Contacts type and composition 2 NC snap action
Product specific application -
Pressure switch type of operation Regulation between 2 thresholds
[In] rated current 10 A at 250 V AC conforming to EN 60730-1
Electrical connection Screw-clamp terminals, clamping capacity: 1 x 1...2 x 2 mm²
Short-circuit protection 20 A cartridge fuse, type gG
Scale type Adjustable differential
Setting Internal
Local display Without
Electrical circuit type Power circuit
Complementary
Materials in contact with fluid Zinc plated steel
Nitrile
Nylon 6/6
Enclosure material PS
Operating position Any position
Motor power kW 0.75 kW/1 hp at 110 V AC, 1 phase
1.1 kW/1.5 hp at 110 V AC, 3 phases
1.5 kW/2 hp at 230 V AC, 1 phase
1.5 kW/2 hp at 400 V AC, 1 phase
2.2 kW/3 hp at 230 V AC, 3 phases
2.2 kW/3 hp at 400 V AC, 3 phases
Adjustable range of switching point on falling pressure 0.3…3.4 bar
Adjustable range of switching point on rising pressure 1.4…4.6 bar
Possible differential minimum at low setting 1 bar
Possible differential minimum at high setting 1.2 bar
Possible differential maximum at low setting 2.1 bar
Possible differential maximum at high setting 2.3 bar
Maximum permissible accidental pressure 8 bar
Maximum permissible pressure - per cycle 5.75 bar
Destruction pressure 20 bar
Pressure actuator Diaphragm
Electrical durability 100000 cycles, operating rate <10 cyc/mn
Mechanical durability 1000000 cycles
Terminal block type 4 terminals
Possible differential minimum at middle setting 1.1 bar
Possible differential maximum at middle setting 2.2 bar
Maximum operating rate 10 cyc/mn
[Ui] rated insulation voltage 500 V conforming to EN/IEC 60947-1
[Uimp] rated impulse withstand voltage 6 kV conforming to EN/IEC 60947-1
Product weight 0.36 kg
Repeat accuracy 2 %
Terminals description ISO n°1 (1-2)NC
(3-4)NC
Depth 106 mm
Height 115 mm
Width 72 mm
Environment
Standards CE
EN/IEC 60730
Ambient air temperature for operation 0…45 °C
Ambient air temperature for storage -30…80 °C
Protective treatment TC
Electrical shock protection class Class I conforming to IEC 536
IP degree of protection IP65 conforming to EN/IEC 60529
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8 cm
Package 1 Width 11 cm
Package 1 Length 11 cm
Package 1 Weight 400 g
Offer Sustainability
EU RoHS Directive Compliant
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months