Schneider-Electric
 
FTXCY1208 picture- web-product-data-sheet
FTXCY1208
Y - connector - 2 x M8 connectors to 1 x M12 connector - for FTB I/O sptr box
Telemecanique
Characteristics
Main
Accessory / separate part category Connection accessories
Accessory / separate part type Connector
Accessory / separate part designation Y-connector
Complementary
Product compatibility M12 connector on splitter box
Electrical connection 2 connectors M8
Net weight 0.02 kg
Environment
IP degree of protection IP67
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.5 cm
Package 1 Width 3.5 cm
Package 1 Length 4.5 cm
Package 1 Weight 17 g
Unit Type of Package 2 S01
Number of Units in Package 2 80
Package 2 Height 15 cm
Package 2 Width 15 cm
Package 2 Length 40 cm
Package 2 Weight 1.568 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
PVC free Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months