Schneider-Electric
 
FYG22 picture- web-product-data-sheet
FYG22
Pressure sensors XM, pressure switch FYG 7 bar, adjustable scale 2 thresholds, 2NC
Characteristics
Main
Range of product Telemecanique Pressure sensors XM
Pressure sensor type Electromechanical pressure sensor
Pressure sensor name FYG
Pressure rating 7 bar
Fluid connection type G 1/4 (female) conforming to ISO 228
Controlled fluid Fresh water (0…70 °C)
Sea water (0…70 °C)
Cable entry 2 cable entries with grommet
Contacts type and composition 2 NC snap action
Product specific application -
Pressure switch type of operation Regulation between 2 thresholds
[In] rated current 10 A at 250 V AC conforming to IEC 60730-1
Electrical connection Screw-clamp terminals, clamping capacity: 1 x 1...2 x 2 mm²
Short-circuit protection 20 A cartridge fuse, type gG
Scale type Adjustable differential
Setting Internal
Local display Without
Electrical circuit type Power circuit
Complementary
Materials in contact with fluid Nylon 6/6
Nitrile
Zinc plated steel
Enclosure material PS
Operating position Any position
Motor power kW 0.75 kW/1 hp at 110 V AC, 1 phase
1.1 kW/1.5 hp at 110 V AC, 3 phases
1.5 kW/2 hp at 230 V AC, 1 phase
1.5 kW/2 hp at 400 V AC, 1 phase
2.2 kW/3 hp at 230 V AC, 3 phases
2.2 kW/3 hp at 400 V AC, 3 phases
Adjustable range of switching point on falling pressure 0.5…5.4 bar
Adjustable range of switching point on rising pressure 2.8…7 bar
Possible differential minimum at low setting 1.2 bar
Possible differential minimum at high setting 1.6 bar
Possible differential maximum at low setting 2.3 bar
Possible differential maximum at high setting 2.7 bar
Maximum permissible accidental pressure 15 bar
Maximum permissible pressure - per cycle 8.75 bar
Destruction pressure 20 bar
Pressure actuator Diaphragm
Electrical durability 100000 cycles, operating rate <10 cyc/mn
Mechanical durability 1000000 cycles
Terminal block type 4 terminals
Possible differential minimum at middle setting 1.4 bar
Possible differential maximum at middle setting 2.5 bar
Maximum operating rate 10 cyc/mn
[Ui] rated insulation voltage 500 V conforming to IEC 60947-1
[Uimp] rated impulse withstand voltage 6 kV conforming to IEC 60947-1
Net weight 0.34 kg
Repeat accuracy 2 %
Terminals description ISO n°1 (3-4)NC
(1-2)NC
Depth 102 mm
Height 94 mm
Width 72 mm
Environment
Standards CE
IEC 60730
Ambient air temperature for operation 0…45 °C
Ambient air temperature for storage -30…80 °C
Protective treatment TC
Electrical shock protection class Class I conforming to IEC 536
IP degree of protection IP20 conforming to IEC 60529
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.2 cm
Package 1 Width 10.3 cm
Package 1 Length 10.5 cm
Package 1 Weight 370 g
Unit Type of Package 2 S03
Number of Units in Package 2 25
Package 2 Height 30 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 9.824 kg
Unit Type of Package 3 P06
Number of Units in Package 3 200
Package 3 Height 75 cm
Package 3 Width 60 cm
Package 3 Length 80 cm
Package 3 Weight 86.592 kg
Offer Sustainability
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months