Schneider-Electric
 
GAP23 picture- web-product-data-sheet
GAP23
Suppressor module, TeSys GC & GY, 220 to 240V, 1 module
Schneider Electric
Characteristics
Main
Range TeSys
Device short name GAP
Product or component type Suppressor module
Product compatibility TeSys GY
TeSys GC
Suppressor technology RC circuit
[Uc] control circuit voltage 220...240 V
Complementary
Height 81 mm
Width 17.5 mm
Depth 60 mm
Net weight 0.09 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.1 cm
Package 1 Width 8.8 cm
Package 1 Length 8.0 cm
Package 1 Weight 69.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 48
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 3.682 kg
Offer Sustainability
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months