Schneider-Electric
 
GB2G210 picture- web-product-data-sheet
GB2G210
Busbar, TeSys GB2, 2P, 415V, On terminal, upto 10 devices
Schneider Electric
Characteristics
Main
Range TeSys
Device short name GB2
Product or component type Busbar
Poles description 2P
Mounting location On terminal
Accessory / separate part category Connection accessory
Product compatibility 20 GB2CB
10 GB2DB
20 GB2CS
Complementary
[Ue] rated operational voltage 415 V
Number of devices 10
Connector type Pin
Length 360 mm
Net weight 0.1 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7 cm
Package 1 Width 37 cm
Package 1 Length 2.5 cm
Package 1 Weight 217 g
Unit Type of Package 2 S02
Number of Units in Package 2 20
Package 2 Height 15 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 4.705 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months