Schneider-Electric
 
GBK0400573S picture- web-product-data-sheet
GBK0400573S
adaptation kit, Lexium SD3, for assembly motor and gearbox
Schneider Electric
Characteristics
Main
Range compatibility Lexium SD3
Product or component type Adaptation kit
Device short name GBK
Accessory / separate part category Adaptation accessory
Product compatibility BRS3
Accessory / separate part destination For assembly motor and gearbox
Kit composition An adaptor plate
Screws and bolts for mounting
A shaft end adaptor
Gearbox external diameter 40 mm
Complementary
Motor flange size 57 mm
Number of motor stacks 2
1
3
Length 15 mm
Net weight 0.1 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.7 cm
Package 1 Width 15.8 cm
Package 1 Length 17.6 cm
Package 1 Weight 208.0 g
Unit Type of Package 2 S06
Number of Units in Package 2 50
Package 2 Height 73.5 cm
Package 2 Width 60.0 cm
Package 2 Length 80.0 cm
Package 2 Weight 23.4 kg
Contractual warranty
Warranty 18 months