This Application will be decommissioned as of January 7th 2025

GBK0400660E |
Schneider-Electric
 
GBK0400660E picture- web-product-data-sheet
GBK0400660E
adaptation kit, Lexium ILE, GBK, size 40, 20mm, for assembly motor and gearbox
Schneider Electric
Characteristics
Main
Range compatibility Lexium ILE
Product or component type Adaptation kit
Device short name GBK
Accessory / separate part category Adaptation accessory
Product compatibility ILE
Accessory / separate part destination For assembly motor and gearbox
Kit composition A shaft end adaptor
An adaptor plate
Screws and bolts for mounting
Gearbox external diameter 40 mm
Complementary
Motor flange size 66 mm
Number of motor stacks 2
3
1
Length 20 mm
Net weight 0.1 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.0 cm
Package 1 Width 16.2 cm
Package 1 Length 17.8 cm
Package 1 Weight 244.0 g
Unit Type of Package 2 S06
Number of Units in Package 2 50
Package 2 Height 73.5 cm
Package 2 Width 60.0 cm
Package 2 Length 80.0 cm
Package 2 Weight 25.2 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 7c9e597c-8ccc-4daf-95fb-5d67fc70d561
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
PVC free Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months