This Application will be decommissioned as of January 7th 2025

GBK0600600C |
Schneider-Electric
 
GBK0600600C picture- web-product-data-sheet
GBK0600600C
adaptation kit, Lexium 28, GBK, size 60, 23mm, for assembly motor and gearbox
Schneider Electric
Characteristics
Main
Range compatibility Lexium 28
Product or component type Adaptation kit
Device short name GBK
Accessory / separate part category Adaptation accessory
Product compatibility BCH2
Accessory / separate part destination For assembly motor and gearbox
Kit composition An adaptor plate
Screws and bolts for mounting
Gearbox external diameter 60 mm
Complementary
Motor flange size 60 mm
Number of motor stacks 2
1
Length 23.1 mm
Net weight 0.24 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.0 cm
Package 1 Width 15.8 cm
Package 1 Length 18.5 cm
Package 1 Weight 232.0 g
Unit Type of Package 2 S04
Number of Units in Package 2 10
Package 2 Height 30 cm
Package 2 Width 40 cm
Package 2 Length 60 cm
Package 2 Weight 3.202 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 7c9e597c-8ccc-4daf-95fb-5d67fc70d561
REACh Regulation
print REACh Declaration
EU RoHS Directive Under investigation
Take-back No