This Application will be decommissioned as of January 7th 2025

GBK0800801C |
Schneider-Electric
 
GBK0800801C picture- web-product-data-sheet
GBK0800801C
adaptation kit, Lexium 28, for assembly motor and gearbox
Schneider Electric
Characteristics
Main
Range compatibility Lexium 28
Product or component type Adaptation kit
Device short name GBK
Accessory / separate part category Adaptation accessory
Product compatibility BCH2
Accessory / separate part destination For assembly motor and gearbox
Kit composition A shaft end adaptor
An adaptor plate
Screws and bolts for mounting
Gearbox external diameter 80 mm
Complementary
Motor flange size 80 mm
Number of motor stacks 1
Length 31.2 mm
Net weight 0.46 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.8 cm
Package 1 Width 16.0 cm
Package 1 Length 17.7 cm
Package 1 Weight 383.0 g
Unit Type of Package 2 S04
Number of Units in Package 2 10
Package 2 Height 30.0 cm
Package 2 Width 40.0 cm
Package 2 Length 60.0 cm
Package 2 Weight 5.082 kg
Offer Sustainability
SCIP Number 7c9e597c-8ccc-4daf-95fb-5d67fc70d561
REACh Regulation
print REACh Declaration
EU RoHS Directive Under investigation