Schneider-Electric
 
GBK0800852S picture- web-product-data-sheet
GBK0800852S
adaptation kit, Lexium, GBK, size 80, 21mm, for assembly motor and gearbox
Schneider Electric
Characteristics
Main
Range compatibility Lexium ILS
Lexium SD3
Product or component type Adaptation kit
Device short name GBK
Accessory / separate part category Adaptation accessory
Product compatibility BRS3
ILS
Accessory / separate part destination For assembly motor and gearbox
Kit composition An adaptor plate
Screws and bolts for mounting
A shaft end adaptor
Gearbox external diameter 80 mm
Complementary
Motor flange size 85 mm
Number of motor stacks 1
2
Length 21.2 mm
Net weight 0.45 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.0 cm
Package 1 Width 16.2 cm
Package 1 Length 17.8 cm
Package 1 Weight 423.0 g
Unit Type of Package 2 S06
Number of Units in Package 2 50
Package 2 Height 73.5 cm
Package 2 Width 60.0 cm
Package 2 Length 80.0 cm
Package 2 Weight 34.15 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
California proposition 65 "WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Contractual warranty
Warranty 18 months