This Application will be decommissioned as of January 7th 2025

GBK0800853S |
Schneider-Electric
 
GBK0800853S picture- web-product-data-sheet
GBK0800853S
adaptation kit, Lexium, GBK, size 80, 21mm, for assembly motor and gearbox
Schneider Electric
Characteristics
Main
Range compatibility Lexium ILS
Lexium SD3
Product or component type Adaptation kit
Device short name GBK
Accessory / separate part category Adaptation accessory
Product compatibility BRS3
ILS
Accessory / separate part destination For assembly motor and gearbox
Kit composition An adaptor plate
A shaft end adaptor
Screws and bolts for mounting
Gearbox external diameter 80 mm
Complementary
Motor flange size 85 mm
Number of motor stacks 3
1
2
Length 21.2 mm
Net weight 0.45 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.300 cm
Package 1 Width 16.500 cm
Package 1 Length 18.000 cm
Package 1 Weight 428.000 g
Unit Type of Package 2 S06
Number of Units in Package 2 50
Package 2 Height 73.500 cm
Package 2 Width 60.000 cm
Package 2 Length 80.000 cm
Package 2 Weight 33.800 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 7c9e597c-8ccc-4daf-95fb-5d67fc70d561
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
PVC free Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months