This Application will be decommissioned as of January 7th 2025

GBK1200702F |
Schneider-Electric
 
GBK1200702F picture- web-product-data-sheet
GBK1200702F
adaptation kit, Lexium, GBK, size 120, 21mm, for assembly motor and gearbox
Schneider Electric
Characteristics
Main
Range compatibility Lexium 62
Lexium 32
Lexium 62 ILM
Lexium 52
Lexium 32i
Product or component type Adaptation kit
Device short name GBK
Accessory / separate part category Adaptation accessory
Product compatibility BMI
SH3
BMH
ILM
BSH
MH3
Accessory / separate part destination For assembly motor and gearbox
Kit composition A shaft end adaptor
Screws and bolts for mounting
An adaptor plate
Gearbox external diameter 120 mm
Complementary
Motor flange size 70 mm
Number of motor stacks 2
1
Length 21.8 mm
Net weight 0.65 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.0 cm
Package 1 Width 16.2 cm
Package 1 Length 17.8 cm
Package 1 Weight 760.5 g
Unit Type of Package 2 S06
Number of Units in Package 2 50
Package 2 Height 73.5 cm
Package 2 Width 60.0 cm
Package 2 Length 80.0 cm
Package 2 Weight 51.0 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 7c9e597c-8ccc-4daf-95fb-5d67fc70d561
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
PVC free Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months