This Application will be decommissioned as of January 7th 2025

GBX1600121403F |
Schneider-Electric
 
GBX1600121403F picture- web-product-data-sheet
GBX1600121403F
gearbox with straight teeth GBX- Ø 160 mm- reduction 12:1- < 10arcmin- 800 N.m
Characteristics
Main
Range compatibility Lexium 62 ILM
Lexium 15
Lexium 62
Lexium 52
Lexium 32
Product or component type Planetary gearbox
Gear box type Straight teeth
Device short name GBX
Gearbox external diameter 160 mm
Product compatibility BSH (140 mm, 3 motor stacks)
BMH (140 mm, 3 motor stacks)
SH3
MH3
ILM
Reduction ratio 12:1
Complementary
Maximum torsional backlash 10 arc.min
Torsional rigidity 41 N.m/arcmin
Housing colour Black
Housing material Black anodized aluminium
Shaft material C 45
Additional information Lubricated for life
Service life in hours 30000 h at 100 rpm at 30 °C
Efficiency 94 %
Mounting position Any position
Maximum radial force Fr 4200 N at 100 rpm, force applied at mid-distance from output shaft during 30000 hour at 30 °C
6000 N at 100 rpm, force applied at mid-distance from output shaft during 10000 hour at 30 °C
Maximum axial force Fa 6000 N at 100 rpm, during 30000 hour at 30°C
8000 N at 100 rpm, during 10000 hour at 30°C
Moment of inertia 12.37 g.cm²
Continuous output torque 800 N.m at 100 rpm at 30 °C
Maximum output torque 1280 N.m at 100 rpm at 30 °C
Net weight 22 kg
Environment
Noise level 70 dB at 1 m, no-load
IP degree of protection Shaft output: IP54
Ambient temperature for operation -25…90 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 26.0 cm
Package 1 Width 45.0 cm
Package 1 Length 26.0 cm
Package 1 Weight 23.0 kg
Offer Sustainability
SCIP Number 7c9e597c-8ccc-4daf-95fb-5d67fc70d561
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
PVC free Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months