Schneider-Electric
 
GBX1600151004F picture- web-product-data-sheet
GBX1600151004F
gearbox with straight teeth GBX- Ø 160 mm- reduction 15:1- < 10arcmin- 700 N.m
Characteristics
Main
Range compatibility Lexium 62 ILM
Lexium 15
Lexium 32
Lexium 52
Lexium 62
Product or component type Planetary gearbox
Gear box type Straight teeth
Device short name GBX
Gearbox external diameter 160 mm
Product compatibility BSH (100 mm, 4 motor stacks)
SH3
MH3
ILM
Reduction ratio 15:1
Complementary
Maximum torsional backlash 10 arc.min
Torsional rigidity 41 N.m/arcmin
Housing colour Black
Housing material Black anodized aluminium
Shaft material C 45
Additional information Lubricated for life
Service life in hours 30000 h at 100 rpm at 30 °C
Efficiency 94 %
Mounting position Any position
Maximum radial force Fr 4200 N at 100 rpm, force applied at mid-distance from output shaft during 30000 hour at 30 °C
6000 N at 100 rpm, force applied at mid-distance from output shaft during 10000 hour at 30 °C
Maximum axial force Fa 6000 N at 100 rpm, during 30000 hour at 30°C
8000 N at 100 rpm, during 10000 hour at 30°C
Moment of inertia 12.35 g.cm²
Continuous output torque 700 N.m at 100 rpm at 30 °C
Maximum output torque 1120 N.m at 100 rpm at 30 °C
Net weight 22 kg
Environment
Noise level 70 dB at 1 m, no-load
IP degree of protection Shaft output: IP54
Ambient temperature for operation -25…90 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 26.0 cm
Package 1 Width 45.0 cm
Package 1 Length 26.0 cm
Package 1 Weight 23.0 kg
Contractual warranty
Warranty 18 months