Schneider-Electric
 
GC4002B5 picture- web-product-data-sheet
GC4002B5
TeSys GC - modular contactor - 40 A - 2 NC - coil 24 V AC
Schneider Electric
Characteristics
Main
Range TeSys
Product name TeSys GC
Product or component type Modular contactor
Device short name GC40
Contactor application Lighting
Motor control
Heating
Complementary
Utilisation category AC-7A
AC-7B
Poles description 2P
Power pole contact composition 2 NC
[Ue] rated operational voltage <= 250 V AC
[Ie] rated operational current 40 A AC-7A
15 A AC-7B
Operating position 30°/vertical
Control circuit type AC at 50 Hz
[Uc] control circuit voltage 24 V AC 50 Hz
[Uimp] rated impulse withstand voltage 4 kV
[Ith] conventional free air thermal current 40 A (at 50 °C) for power circuit
Irms rated making capacity 120 A at 400 V AC for power circuit conforming to IEC 61095
Rated breaking capacity 120 A at 400 V for power circuit conforming to IEC 61095
[Icw] rated short-time withstand current 320 A 40 °C - 10 s for power circuit
100 A 40 °C - 30 s for power circuit
Associated fuse rating 40 A gL at <= 440 V for power circuit
Average impedance 2 mOhm - Ith 40 A 50 Hz for power circuit
[Ui] rated insulation voltage 500 V conforming to IEC 61095
500 V conforming to VDE 0110
Electrical durability AC-7A: 100000 cycles
AC-7B: 100000 cycles
Power dissipation per pole 3.2 W
Control type Remote control
Mounting mode Clip-on
Mounting support DIN rail
Standards IEC 61095
IEC 60947-5
Connections - terminals Control circuit: screw clamp terminals 1 cable(s) 2.5 mm²flexible without cable end
Control circuit: screw clamp terminals 2 cable(s) 2.5 mm²flexible without cable end
Control circuit: screw clamp terminals 1 cable(s) 2.5 mm²flexible with cable end
Control circuit: screw clamp terminals 2 cable(s) 1.5 mm²flexible with cable end
Control circuit: screw clamp terminals 1 cable(s) 1.5 mm²solid without cable end
Control circuit: screw clamp terminals 2 cable(s) 1.5 mm²solid without cable end
Power circuit: screw clamp terminals 1 cable(s) 25 mm²flexible without cable end
Power circuit: screw clamp terminals 2 cable(s) 16 mm²flexible without cable end
Power circuit: screw clamp terminals 1 cable(s) 16 mm²flexible with cable end
Power circuit: screw clamp terminals 2 cable(s) 4 mm²flexible with cable end
Power circuit: screw clamp terminals 1 cable(s) 25 mm²solid without cable end
Power circuit: screw clamp terminals 2 cable(s) 6 mm²solid without cable end
Tightening torque Control circuit: 0.8 N.m - on screw clamp terminals
Power circuit: 2 N.m - on screw clamp terminals
Operating time 10...25 ms opening
10...30 ms closing
Mechanical durability 1000000 cycles
Maximum operating rate 300 cyc/h 50 °C
Control circuit voltage limits Drop-out: 0.2...0.75 Uc at 50 Hz (at <50 °C)
Operational: 0.85...1.1 Uc at 50 Hz (at <50 °C)
Inrush power in VA 34 VA 50 Hz (at 20 °C)
Hold-in power consumption in VA 4.6 VA 50 Hz (at 20 °C)
Heat dissipation 1.6 W at 50/60 Hz
Environment
IP degree of protection IP40 conforming to VDE 0106 (in enclosure)
IP20 conforming to VDE 0106
Protective treatment TC
Ambient air temperature for operation -5…50 °C
Ambient air temperature for storage -40…70 °C
Operating altitude <= 3000 m
Mechanical robustness Shocks contactor open: 10 Gn for 11 ms
Shocks contactor closed: 15 Gn for 11 ms
Vibrations contactor open: 2 Gn, 5...300 Hz
Vibrations contactor closed: 3 Gn, 5...300 Hz
Total number of 18 mm modules 2
Height 85 mm
Width 36 mm
Depth 62.5 mm
Net weight 0.23 kg
Quantity per set Set of 6
Colour White
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.5 cm
Package 1 Width 7 cm
Package 1 Length 9 cm
Package 1 Weight 227 g
Offer Sustainability
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Contractual warranty
Warranty 18 months