This Application will be decommissioned as of January 7th 2025

GK1AP05 |
Schneider-Electric
 
GK1AP05 picture- web-product-data-sheet
GK1AP05
Rotary handle, TeSys DF, Black, extended, right hand side, for GK1 50A
Schneider Electric
Characteristics
Main
Range of product TeSys fuse carriers
Device short name GK1A
Product or component type Rotary handle
Accessory / separate part category Control accessory
Handle colour Black
Rotary handle mounting style Extended
Complementary
Mounting location Right hand side
Rotary handle padlocking 3 padlocks
Rotary handle mounting location Lateral
Environment
Net weight 0.18 kg
Product compatibility GK1 50 A
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.000 cm
Package 1 Width 13.000 cm
Package 1 Length 13.000 cm
Package 1 Weight 177.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 30
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 5.568 kg
Unit Type of Package 3 P06
Number of Units in Package 3 480
Package 3 Height 75.000 cm
Package 3 Width 60.000 cm
Package 3 Length 80.000 cm
Package 3 Weight 100.740 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No
Contractual warranty
Warranty 18 months