This Application will be decommissioned as of January 7th 2025

GK1AP07 |
Schneider-Electric
 
GK1AP07 picture- web-product-data-sheet
GK1AP07
Rotary handle, TeSys DF, Black, direct and extended, right hand side, for GK1 125A
Schneider Electric
Characteristics
Main
Range of product TeSys fuse carriers
Device short name GK1A
Product or component type Rotary handle
Accessory / separate part category Control accessory
Handle colour Black
Rotary handle mounting style Extended
Direct
Complementary
Mounting location Right hand side
Rotary handle padlocking 3 padlocks
Rotary handle mounting location Lateral
Environment
Net weight 0.3 kg
Product compatibility GK1 125 A
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.5 cm
Package 1 Width 7.5 cm
Package 1 Length 15.7 cm
Package 1 Weight 251.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 28
Package 2 Height 30 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 7.52 kg
Offer Sustainability
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Antimony oxide & Antimony trioxide, which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months