This Application will be decommissioned as of January 7th 2025

GK1AP08 |
Schneider-Electric
 
GK1AP08 picture- web-product-data-sheet
GK1AP08
Rotary handle, TeSys DF, Black, direct and extended, left hand side, for GK1 125A
Schneider Electric
Characteristics
Main
Range of product TeSys fuse carriers
Device short name GK1A
Product or component type Rotary handle
Accessory / separate part category Control accessory
Handle colour Black
Rotary handle mounting style Direct
Extended
Complementary
Mounting location Left hand side
Rotary handle padlocking 3 padlocks
Rotary handle mounting location Lateral
Environment
Net weight 0.3 kg
Product compatibility GK1 125 A
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.5 cm
Package 1 Width 7.6 cm
Package 1 Length 15.7 cm
Package 1 Weight 248.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 28
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 7.68 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No
Contractual warranty
Warranty 18 months