Schneider-Electric
 
GK1EK picture- web-product-data-sheet
GK1EK
Fuse disconnector, TeSys DF, 3P, 690VAC, 50A, fuse size 14 x 51mm, 1 NO early break, without single phase prot
Schneider Electric
Characteristics
Main
Range TeSys
Product name TeSys GK1
Product or component type Fuse-disconnector
Device short name GK1 E
Poles description 3P
Complementary
Mounting support Rail
Mounting position Vertical (tolerance: +/- 23°)
Control type Toggle
[Ue] rated operational voltage Power circuit: 690 V AC
Signalling circuit: 500 V AC
Signalling circuit: 440 V DC
[Ie] rated operational current 50 A for power circuit
6 A for signalling circuit
Contacts type and composition 1 NO early-break
Fuse size 14 x 51 mm
Fuse type GG
AM
Connections - terminals Power circuit: connector 1 cable(s) 2.5…25 mm²solid
Power circuit: connector 1 cable(s) 2.5…25 mm²flexible without cable end
Power circuit: connector 1 cable(s) 2.5…16 mm²flexible with cable end
Tightening torque 2 N.m power circuit: on connector
Environment
Standards IEC 60947-3
IP degree of protection IP20
Protective treatment TC
Ambient air temperature for operation -50…70 °C
Height 97 mm
Width 88 mm
Depth 89.5 mm
Net weight 0.43 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 10.0 cm
Package 1 Width 10.0 cm
Package 1 Length 12.4 cm
Package 1 Weight 511.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 12
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 6.65 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Antimony oxide & Antimony trioxide, which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months