This Application will be decommissioned as of January 7th 2025

GK2AF01 |
Schneider-Electric
 
GK2AF01 picture- web-product-data-sheet
GK2AF01
Motor starter adapter plate,TeSys Deca,for mounting a GV2 and a LC1D09-D25,delivered with a GV1G02 flexible connection
Schneider Electric
Characteristics
Main
Range of product TeSys GV2
TeSys Deca
Range TeSys
Device short name GK2AF
Product or component type Adaptor plate
Accessory / separate part category Mounting accessory
Product compatibility LC1D09...D25
LC1K
Complementary
Height 135 mm
Width 54 mm
Depth 24 mm
Net weight 0.12 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.600 cm
Package 1 Width 13.800 cm
Package 1 Length 6.300 cm
Package 1 Weight 70.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 40
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 3.205 kg
Unit Type of Package 3 P06
Number of Units in Package 3 640
Package 3 Height 75.000 cm
Package 3 Width 60.000 cm
Package 3 Length 80.000 cm
Package 3 Weight 61.860 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 66ab381c-81b1-42a8-ae7a-ce3f5adb691a
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: Cancer - www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months