Schneider-Electric
 
GS1AF34 picture- web-product-data-sheet
GS1AF34
Auxiliary contact, TeSys GS, 1 C/O, 4P, 160A, fuse type DIN, size 0, for GS1 GS2 Blown fuse
Schneider Electric
Characteristics
Main
Range of product TeSys
Device short name GS1AF
Product or component type Auxiliary contact
Contact application Blown fuse signalling
Contacts type and composition 1 C/O
Contact operation Instantaneous
[Ith] conventional free air thermal current 16 A (at 40 °C)
[Ie] rated operational current 12 A at 24 V DC-13
2 A at 48 V DC-13
3 A at 400 V AC-15
4 A at 230 V AC-15
0.4 A at 220 V DC-13
0.6 A at 110 V DC-13
Complementary
Range compatibility TeSys TeSys GS fuse-switch disconnector
Mechanical durability 30000 cycles
Electrical durability 30000 cycles AC-15
Product compatibility GS
Poles description 4P
Switch rated current 160 A
Fuse type DIN
NFC
Fuse size 0
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.5 cm
Package 1 Width 15.0 cm
Package 1 Length 16.0 cm
Package 1 Weight 45.0 g
Unit Type of Package 2 S01
Number of Units in Package 2 3
Package 2 Height 15.0 cm
Package 2 Width 15.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 314.0 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
California proposition 65 WARNING: This product can expose you to chemicals including: Styrene, which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months