This Application will be decommissioned as of January 7th 2025

GS1AH102 |
Schneider-Electric
 
GS1AH102 picture- web-product-data-sheet
GS1AH102
Handle, TeSys GS, front & side, 32A, red handle
Schneider Electric
Characteristics
Main
Range of product TeSys GS
Device short name GS1 handle
Product or component type Handle
Product compatibility Switch disconnector 32 A
Type of operating handle Front
Right side
Mounting location Front
Right
Handle colour Red
Complementary
Handle front plate colour Yellow
Rotary handle padlocking With
Net weight 1600 kg
Environment
IP degree of protection IP65
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.0 cm
Package 1 Width 10.0 cm
Package 1 Length 10.0 cm
Package 1 Weight 103.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 33
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 4.112 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Take-back No