This Application will be decommissioned as of January 7th 2025

GS1AH120 |
Schneider-Electric
 
GS1AH120 picture- web-product-data-sheet
GS1AH120
rotary handle front GS1 - 50...63 A - red handle
Schneider Electric
Characteristics
Main
Range of product TeSys GS
Device short name GS1 handle
Product or component type Handle
Product compatibility Switch disconnector 50...63 A
Type of operating handle Front
Mounting location Front
Handle colour Red
Complementary
Handle front plate colour Yellow
Rotary handle padlocking Lockable in O position
Net weight 3200 kg
Environment
IP degree of protection IP65
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8 cm
Package 1 Width 7 cm
Package 1 Length 11 cm
Package 1 Weight 248 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information