Schneider-Electric
 
GS1AM110 picture- web-product-data-sheet
GS1AM110
Auxiliary contacts, TeSys GS, 1 NO, early break, front mounting, for GS2 with front/side handle
Schneider Electric
Characteristics
Main
Range of product TeSys
Device short name GS1AM
Product or component type Auxiliary contact
Contact application O, I and test position signalling
Range compatibility TeSys TeSys GS fuse-switch disconnector
FuPact FuPacT GS fuse-switch disconnector
Contacts type and composition 1 NO
Contact operation Early-break
[Ith] conventional free air thermal current 10 A (at 40 °C)
[Ie] rated operational current 6 A at 120 V AC-15
3 A at 240 V AC-15
1.8 A at 400 V AC-15
1.5 A at 480 V AC-15
2.8 A at 24 V DC-13
1.4 A at 48 V DC-13
0.55 A at 125 V DC-13
0.27 A at 250 V DC-13
0.15 A at 400 V DC-13
Complementary
Mechanical durability 5 Mcycles
Electrical durability 1 Mcycles AC-15
Switch rated current 30 A
32 A
50 A
60 A
63 A
100 A
125 A
160 A
200 A
250 A
315 A
400 A
600 A
630 A
800 A
1250 A
Fuse type NFC
DIN
BS
CC
J
Type of operating handle External frontal
External right side
External left side
Mounting location Front face
Net weight 0.015 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 9 cm
Package 1 Width 8 cm
Package 1 Length 2 cm
Package 1 Weight 13 g
Unit Type of Package 2 S01
Number of Units in Package 2 40
Package 2 Height 15 cm
Package 2 Width 15 cm
Package 2 Length 40 cm
Package 2 Weight 707 g
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
California proposition 65 WARNING: This product can expose you to chemicals including: Styrene, which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months