This Application will be decommissioned as of January 7th 2025

GS1AN22 |
Schneider-Electric
 
GS1AN22 picture- web-product-data-sheet
GS1AN22
Auxiliary contacts, TeSys GS, 2NC+2NO, instantaneous, left side mounting, for GS1 and GS2 with front/right handle
Schneider Electric
Characteristics
Main
Range of product TeSys
Device short name GS1AN
Product or component type Auxiliary contact
Contact application O and I position signalling
Contacts type and composition 2 NO + 2 NC
Contact operation Instantaneous
[Ith] conventional free air thermal current 20 A (at 40 °C)
[Ie] rated operational current 1 A at 220 V DC-13
10 A at 230 V AC-15
12 A at 127 V AC-15
4 A at 48 V DC-13
6 A at 440 V AC-15
8 A at 400/415 V AC-15
1.2 A at 110 V DC-13
Complementary
Range compatibility TeSys TeSys GS fuse-switch disconnector
Mechanical durability 30000 cycles
Electrical durability 30000 cycles AC-15
Switch rated current 200 A
60 A
600 A
630 A
315 A
400 A
800 A
250 A
125 A
1250 A
160 A
50 A
63 A
100 A
Fuse type DIN
NFC
BS
Type of operating handle Direct frontal
External frontal
Direct right side
External right side
Net weight 0.238 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.000 cm
Package 1 Width 4.500 cm
Package 1 Length 13.000 cm
Package 1 Weight 229.000 g
Unit Type of Package 2 S01
Number of Units in Package 2 12
Package 2 Height 15.000 cm
Package 2 Width 15.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 2.950 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
California proposition 65 WARNING: This product can expose you to chemicals including: Styrene, which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months