Schneider-Electric
 
GS1ANT11 picture- web-product-data-sheet
GS1ANT11
Auxiliary contacts, TeSys GS, 1NC+1NO, instantaneous, left side mounting, for GS2 with front handle test position
Schneider Electric
Characteristics
Main
Range of product TeSys
Device short name GS1AN
Product or component type Auxiliary contact
Contact application O, I and test position signalling
Contacts type and composition 1 NC + 1 NO
Contact operation Instantaneous
[Ith] conventional free air thermal current 20 A (at 40 °C)
[Ie] rated operational current 1 A at 220 V DC-13
10 A at 230 V AC-15
12 A at 127 V AC-15
4 A at 48 V DC-13
6 A at 440 V AC-15
8 A at 400/415 V AC-15
1.2 A at 110 V DC-13
Complementary
Range compatibility TeSys TeSys GS fuse-switch disconnector
Mechanical durability 30000 cycles
Electrical durability 30000 cycles AC-15
Switch rated current 250 A
125 A
100 A
160 A
400 A
60 A
200 A
50 A
63 A
315 A
Fuse type NFC
BS
DIN
Type of operating handle External frontal
Net weight 0.153 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.0 cm
Package 1 Width 7.5 cm
Package 1 Length 13.0 cm
Package 1 Weight 150.0 g
Unit Type of Package 2 S01
Number of Units in Package 2 3
Package 2 Height 15.0 cm
Package 2 Width 15.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 637.0 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
California proposition 65 WARNING: This product can expose you to chemicals including: Styrene, which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months