This Application will be decommissioned as of January 7th 2025

GS1AV34 |
Schneider-Electric
 
GS1AV34 picture- web-product-data-sheet
GS1AV34
TeSys GS - fuse cover interlock kit - 4 poles - 160 A
Schneider Electric
Characteristics
Main
Range TeSys
Device short name GS1AV
Product or component type Fuse cover interlock kit
Accessory / separate part category Locking accessory
Complementary
Product compatibility GS
Poles description 4P
Switch rated current 160 A
Fuse type NFC
DIN
Fuse size 0
Net weight 0.05 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.6 cm
Package 1 Width 4.5 cm
Package 1 Length 16 cm
Package 1 Weight 27 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Styrene, which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months