Schneider-Electric
 
GS1AW33 picture- web-product-data-sheet
GS1AW33
Cage terminal, TeSys GS, 3P, 100 to 160A
Schneider Electric
Characteristics
Main
Range TeSys
Device short name GS1AW
Product or component type Cage terminal
Accessory / separate part category Connection accessory
Range compatibility TeSys TeSys GS GS2J fuse-switch disconnector
TeSys TeSys GS GS2K fuse-switch disconnector
TeSys TeSys GS GS2L fuse-switch disconnector
FuPact FuPacT GS GSB100 fuse-switch disconnector
FuPact FuPacT GS GSC125 fuse-switch disconnector
FuPact FuPacT GS GSD125 fuse-switch disconnector
FuPact FuPacT GS GSD160 fuse-switch disconnector
FuPact FuPacT GS GSB160 fuse-switch disconnector
Poles description 3P
Switch rated current 100 A
125 A
160 A
Complementary
Net weight 0.179 kg
Quantity per set Set of 3
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.000 cm
Package 1 Width 12.000 cm
Package 1 Length 10.000 cm
Package 1 Weight 118.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 12
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 1.720 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
California proposition 65 WARNING: This product can expose you to chemicals including: Styrene, which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months