Schneider-Electric
 
GS1AW43 picture- web-product-data-sheet
GS1AW43
Cage terminal, TeSys GS, 3P, 200 to 250A
Schneider Electric
Characteristics
Main
Range TeSys
Device short name GS1AW
Product or component type Cage terminal
Accessory / separate part category Connection accessory
Range compatibility TeSys TeSys GS GS2M fuse-switch disconnector
TeSys TeSys GS GS2N fuse-switch disconnector
FuPact FuPacT GS GSB200 fuse-switch disconnector
FuPact FuPacT GS GSB250 fuse-switch disconnector
FuPact FuPacT GS GSD250 fuse-switch disconnector
Poles description 3P
Switch rated current 200 A
250 A
Complementary
Net weight 0.357 kg
Quantity per set Set of 3
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.0 cm
Package 1 Width 15.0 cm
Package 1 Length 10.0 cm
Package 1 Weight 236.0 g
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
California proposition 65 WARNING: This product can expose you to chemicals including: Styrene, which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months