Schneider-Electric
 
GS1DD4 picture- web-product-data-sheet
GS1DD4
Switch disconnector fuse, TeSys GS, 3P + N, 4NO, 32A, fuse type NFC, size 10x38mm
Schneider Electric
Characteristics
Main
Range TeSys
Product name TeSys GS
Device short name GS1 DD
Product or component type Switch-disconnector-fuse
Device application Protection
Poles description 3P + Nc
Protected poles description 3t
Contacts type and composition 4 NO
[Ith] conventional free air thermal current 32 A (at 40 °C)
[Ie] rated operational current 20 A at 440 V 2 poles in series per phase DC-23A
20 A at 440 V 2 poles in series per phase DC-23B
32 A at 400 V AC-23A
32 A at 400 V AC-23B
32 A at 500 V AC-23A
32 A at 500 V AC-23B
32 A at 690 V AC-23A
32 A at 690 V AC-23B
Fuse type NFC
Fuse size 10 x 38 mm
Network type DC
AC
Network frequency 50/60 Hz
Complementary
Type of operating handle External frontal
External left side
Direct frontal
External right side
Mounting support Plate
Rail
[Ui] rated insulation voltage 800 V AC 50/60 Hz
[Uimp] rated impulse withstand voltage 8 kV
Rated operational power in W 15 kW at 400 V
18.5 kW at 500 V
25 kW at 690 V
Making capacity 320 A at 400 V AC-23B
Breaking capacity 256 A at 400 V (AC-23B)
Short-circuit withstand 5.5 kA
Mechanical durability 20000 cycles
Electrical durability 1500 cycles AC-23A
1500 cycles AC-23B
300 cycles DC-23A
300 cycles DC-23B
Connections - terminals Power circuit: screw-clamp terminals2.5…16 mm² flexible
[Icm] rated short-circuit making capacity 100 kA at 400 V with protection by gG fuses
Tightening torque Power circuit: 3 N.m - on screw-clamp terminals
Environment
Standards IEC 60947-3
Product certifications CE
Protective treatment TH
IP degree of protection IP20 conforming to IEC 60529 (with terminal cover)
Ambient air temperature for operation -20…70 °C
Ambient air temperature for storage -40…80 °C
Fire resistance 960 °C body conforming to IEC 60695-2-1
Height 98 mm
Width 96 mm
Depth 112 mm
Net weight 0.5 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 9.000 cm
Package 1 Width 10.500 cm
Package 1 Length 11.500 cm
Package 1 Weight 490.000 g
Unit Type of Package 2 S03
Number of Units in Package 2 18
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 9.330 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Styrene, which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months