Schneider-Electric
 
GS1JD4 picture- web-product-data-sheet
GS1JD4
Switch disconnector fuse, TeSys GS, 4P, 4NO, 100A, 9W, fuse type NFC, size 22x58mm
Schneider Electric
Characteristics
Main
Range TeSys
Product name TeSys GS
Device short name GS1 J
Product or component type Switch-disconnector-fuse
Device application Protection
Poles description 4P
Protected poles description 4t
Contacts type and composition 4 NO
[Ith] conventional free air thermal current 100 A (at 40 °C)
[Ie] rated operational current 100 A at 440 V 2 poles in series per phase DC-23A
100 A at 440 V 2 poles in series per phase DC-23B
100 A at 690 V with terminal cover AC-23A
100 A at 690 V with terminal cover AC-23B
100 A at 400 V AC-23A
100 A at 400 V AC-23B
100 A at 500 V AC-23A
100 A at 500 V AC-23B
Fuse type NFC
Fuse size 22 x 58 mm
Network type DC
AC
Network frequency 50/60 Hz
Complementary
Type of operating handle Direct right side
Mounting support Plate
[Ui] rated insulation voltage 750 V AC 50/60 Hz
[Uimp] rated impulse withstand voltage 8 kV
Rated operational power in W 55 kW at 400 V
75 kW at 500 V
90 kW at 690 V
Breaking capacity 9 W
Making capacity 1000 A at 400 V AC-23B
Breaking capacity 800 A at 400 V (AC-23B)
Short-circuit withstand 20 kA
Mechanical durability 10000 cycles
Electrical durability 1500 cycles AC-23A
1500 cycles AC-23B
300 cycles DC-23A
300 cycles DC-23B
Connections - terminals Power circuit: bars
Power circuit: lugs-ring terminals25…95 mm² flexible
[Icm] rated short-circuit making capacity 100 kA at 400 V with protection by gG fuses
Tightening torque Power circuit: 12 N.m - on bars
Power circuit: 12 N.m - on lugs-ring terminals
Environment
Standards IEC 60947-3
Product certifications CE
Protective treatment TH
IP degree of protection IP20 conforming to IEC 60529 (with terminal cover)
Ambient air temperature for operation -20…70 °C
Ambient air temperature for storage -40…80 °C
Fire resistance 850 °C fuse cover conforming to IEC 60695-2-1
960 °C body conforming to IEC 60695-2-1
Height 162 mm
Width 186 mm
Depth 116 mm
Net weight 2 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 19.0 cm
Package 1 Width 22.0 cm
Package 1 Length 25.5 cm
Package 1 Weight 2.165 kg
Unit Type of Package 2 S06
Number of Units in Package 2 10
Package 2 Height 75.0 cm
Package 2 Width 60.0 cm
Package 2 Length 80.0 cm
Package 2 Weight 34.65 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
California proposition 65 WARNING: This product can expose you to chemicals including: Styrene, which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months