|
|
|
GS2AE21
Shaft extension, TeSys GS, cross section 10x10mm, L400mm, for switches 50 to 400A
|
|
|
Main
Range
|
TeSys
|
Device short name
|
GS2AE
|
Product or component type
|
Shaft extension
|
Accessory / separate part category
|
Control accessory
|
Range compatibility
|
TeSys TeSys GS GS2F
TeSys TeSys GS GS2G
TeSys TeSys GS GS2J
TeSys TeSys GS GS2K
TeSys TeSys GS GS2L
TeSys TeSys GS GS2M
TeSys TeSys GS GS2N
TeSys TeSys GS GS2P
TeSys TeSys GS GS2Q
FuPact FuPacT GS GSC50
FuPact FuPacT GS GSB63
FuPact FuPacT GS GSD63
FuPact FuPacT GS GSB100
FuPact FuPacT GS GSC125
FuPact FuPacT GS GSD125
FuPact FuPacT GS GSD160
FuPact FuPacT GS GSB200
FuPact FuPacT GS GSB250
FuPact FuPacT GS GSD250
FuPact FuPacT GS GSB400
FuPact FuPacT GS GSD400
|
Switch rated current
|
50 A
60 A
63 A
100 A
125 A
160 A
200 A
250 A
315 A
400 A
|
Complementary
Length
|
400 mm
|
Shaft cross section
|
10 x 10 mm
|
Net weight
|
0.32 kg
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
2 cm
|
Package 1 Width
|
2 cm
|
Package 1 Length
|
40.2 cm
|
Package 1 Weight
|
312 g
|
Unit Type of Package 2
|
S02
|
Number of Units in Package 2
|
30
|
Package 2 Height
|
15 cm
|
Package 2 Width
|
30 cm
|
Package 2 Length
|
40 cm
|
Package 2 Weight
|
9.696 kg
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
REACh Regulation
|
REACh Declaration
|
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Compliant
EU RoHS Declaration
|
Toxic heavy metal free
|
Yes
|
Mercury free
|
Yes
|
RoHS exemption information
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
Environmental Disclosure
|
Product Environmental Profile
|
Circularity Profile
|
End of Life Information
|
California proposition 65
|
WARNING: This product can expose you to chemicals including: Styrene, which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov
|
Contractual warranty
|
|