Schneider-Electric
 
GS2AE82 picture- web-product-data-sheet
GS2AE82
Shaft extension, TeSys GS, cross section 5x5mm, L200mm, for switches 30 to 32A
Schneider Electric
Characteristics
Main
Range TeSys
Device short name GS2AE
Product or component type Shaft extension
Accessory / separate part category Control accessory
Range compatibility TeSys TeSys GS GS1D
TeSys TeSys GS GS2D
FuPact FuPacT GS GSB32
FuPact FuPacT GS GSC32
Switch rated current 30 A
32 A
Complementary
Length 200 mm
Shaft cross section 5 x 5 mm
Net weight 0.1 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.0 cm
Package 1 Width 3.5 cm
Package 1 Length 20.0 cm
Package 1 Weight 86.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 20
Package 2 Height 15 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 2.058 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
California proposition 65 WARNING: This product can expose you to chemicals including: Styrene, which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months