This Application will be decommissioned as of January 7th 2025

GS2AHT420 |
Schneider-Electric
 
GS2AHT420 picture- web-product-data-sheet
GS2AHT420
External rotary handle, TeSys GS, red handle, front mounting, 3 positions Test-I-O, NEMA 4-4X, for GS 30A Compact UL
Schneider Electric
Characteristics
Main
Range of product TeSys
Range TeSys
Device short name GS2AHT
Product or component type Rotary handle
Range compatibility TeSys TeSys GS GS1D fuse-switch disconnector
Type of operating handle External frontal
Handle colour Red
Handle front plate colour Yellow
Complementary
Handle positions Test-O-I
Rotary handle padlocking With
Switch rated current 30 A
Standards UL
CSA
Net weight 0.2 kg
Environment
NEMA degree of protection NEMA 4/4X
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.0 cm
Package 1 Width 11.5 cm
Package 1 Length 13.0 cm
Package 1 Weight 224.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 10
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 2.638 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Styrene, which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months