This Application will be decommissioned as of January 7th 2025

GS2AHT430 |
Schneider-Electric
 
GS2AHT430 picture- web-product-data-sheet
GS2AHT430
External rotary handle, TeSys GS, black handle, front mounting, 3 positions Test-I-O, NEMA 4-4X, for GS 30 to 400A UL
Schneider Electric
Characteristics
Main
Range of product TeSys
Range TeSys
Device short name GS2AHT
Product or component type Rotary handle
Range compatibility TeSys TeSys GS GS2EU
TeSys TeSys GS GS2GU
TeSys TeSys GS GS2JU
TeSys TeSys GS GS2MU
TeSys TeSys GS GS2QU
Type of operating handle External frontal
Handle colour Black
Handle front plate colour Grey
Complementary
Handle positions Test-O-I
Rotary handle padlocking With
Switch rated current 30 A
60 A
100 A
200 A
400 A
Standards UL
CSA
Net weight 0.24 kg
Environment
NEMA degree of protection NEMA 4/4X
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.0 cm
Package 1 Width 9.0 cm
Package 1 Length 18.0 cm
Package 1 Weight 240.0 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Styrene, which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months