Schneider-Electric
 
GS2AP64 picture- web-product-data-sheet
GS2AP64
Terminal shrouds, TeSys GS, 4P, for switches 630 to 800A
Schneider Electric
Characteristics
Main
Range TeSys
Device short name GS2AP
Product or component type Terminal shroud
Accessory / separate part category Protection accessory
Range compatibility TeSys TeSys GS GS2S
TeSys TeSys GS GS2T
FuPact FuPacT GS GSB630
FuPact FuPacT GS GSB800
FuPact FuPacT GS GSD630
FuPact FuPacT GS GSD800
Standards IEC
Poles description 4P
Switch rated current 630 A
800 A
Complementary
Net weight 0.64 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 19.600 cm
Package 1 Width 15.500 cm
Package 1 Length 23.400 cm
Package 1 Weight 718.000 g
Unit Type of Package 2 S04
Number of Units in Package 2 5
Package 2 Height 30.000 cm
Package 2 Width 40.000 cm
Package 2 Length 60.000 cm
Package 2 Weight 4.402 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Styrene, which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months