Schneider-Electric
 
GS2AP83 picture- web-product-data-sheet
GS2AP83
Terminal shrouds, TeSys GS, 3P, for switches 1250A
Schneider Electric
Characteristics
Main
Range TeSys
Device short name GS2AP
Product or component type Terminal shroud
Accessory / separate part category Protection accessory
Range compatibility TeSys TeSys GS GS2V
FuPact FuPacT GS GSB1250
FuPact FuPacT GS GSD1250
Standards IEC
Poles description 3P
Switch rated current 1250 A
Complementary
Net weight 0.54 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 19.5 cm
Package 1 Width 15.0 cm
Package 1 Length 23.5 cm
Package 1 Weight 608.0 g
Unit Type of Package 2 S04
Number of Units in Package 2 4
Package 2 Height 30.0 cm
Package 2 Width 40.0 cm
Package 2 Length 60.0 cm
Package 2 Weight 3.217 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Styrene, which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months